Reliable and simple logistic systems

If you need to have C-parts at the right time in the right place, Bossard logistic systems are the best solution.

Bossard SmartLabel

Bossard SmartLabel - Material management of C-parts in storage, production and directly at the workplace

SmartLabel can be applied to any standard box and at any storage site, enabling the existing infrastructure to be used without the need for any conversion.

Users can easily order replacements from the site where they are needed, thereby keeping the process under strict control. The E-paper display is easy to read under all lighting conditions and a long battery life ensures minimal maintenance. It shows an image of the product and product information together with the item number, thereby ruling out any confusion when handling the parts. The order status, order quantity and delivery date are shown, providing greater transparency and trust.

Factsheet

Bossard 2Bin Logistic System

Bossard 2bin – the tradition in modern inventory management

At least two standard bins are available for all parts. They are arranged on the shelf one behind the other. When the first bin is empty, it is moved by the customer to an agreed location. In the meantime, the customer uses the second bin.

Bossard collects the empty bin at regular intervals, fills them up, and returns them.

Factsheet 


Bossard Code Logistic System

Bossard Code – a simple electronic order system

Each bin has a barcode that contains relevant data. 

When the minimum stock level is reached, the data is recorded with a barcode reader and sent to Bossard. The replenishment is then taken care of by Bossard.

Factsheet 

Bossard SmartCard

Bossard SmartCard – the flexible system for assembly line delivery

Bossard SmartCard is a combination of the original kanban card and newest RFID technology. It can be implemented easily into every production process.  

If an article is out of stock, the production employee just throws the RFID card into the electronic mailbox. The data will then be sent automatically to Bossard. The replenishment is then taken care of by Bossard. 

Factsheet

PDF  |  Print