Innovation is part of our DNA

ecosyn

With the ecosyn® line of products we developed innovative fastening solutions. These high-quality fastening elements are economical and in sync with the needs of our customers. Smart, safe and efficient high-quality products borne from innovative engineering – our ecosyn® line of fastening solutions will make it simple for you to turn challenges into opportunities. This is what we call simplicity at work. This is what we call ecosyn®.

 

Bossard ecosyn®-drill

The high-quality self-cutting screw is particularly suited for use in constructions made of aluminium and galvanized steel sheet.

Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure
Bossard ecosyn®-drill

Examples of application areas:

  • Sheet metal constructions in general
  • Heating and ventilation ducts
  • White goods
  • Vehicle body construction
  • Window frames and blinds
  • Face constructions
  • Green houses and winter gardens
  • Cabins
Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure
Bossard ecosyn®-drill
  • No drilling or thread-tapping tools needed
  • No centre punching
  • No offset problems with pre-drilled holes
  • No additional securing elements needed
  • Fast installation
  • Economical
Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure

 

Bossard ecosyn®-MRX

In addition to aluminium, sheet steel and rust-resistant thin sheet metal can also be drilled through. Thanks to their heat treatment, ecosyn®-MRX screws are highly corrosion-resistant.

Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure
Bossard ecosyn®-MRX

Examples of application areas:

  • Sheet metal constructions in general
  • Heating and ventilation ducts
  • White goods
  • Vehicle body construction
  • Window frames and blinds
  • Face constructions
  • Green houses and winter gardens
  • Cabins

Note:
Using hardened and tempered martensitic stainless steel in aggressive environments should be done with care; stress corrosion cracking is possible.

Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure
Bossard ecosyn®-MRX
  • Higher strength than A2 or A4
  • No errosion in the thread, even when using rust-resistant thin sheet steel
  • No surface corrosion
  • High drilling performance
  • Corrosion-resistant connections are economic and offer top reliablity
Self-Cutting Screws - Direct Screwing in One Step (435 KB) | PDF | Download brochure

 

Bossard ecosyn®-fix

This fastener is designed especially for joints in electrical equipment and in small and major appliances.
Further information »

ecosyn®-fix - Vibration Resistant (1021 KB) | PDF | Download brochure
Bossard ecosyn®-fix

Examples of application areas:

  • Electronic applications
  • Sheet metal applications
  • Vehicle construction
  • Household appliances

ecosyn®-fix - Vibration Resistant (1021 KB) | PDF | Download brochure
Bossard ecosyn®-fix
  • One fastening element instead of several:
    • Cost saving opportunities in procurement and inventory management
    • Shorter assembly preparation
    • Faster assembly
    • Suitable for feeding in automated assembly
  • Reliable joints
  • No need for additional locking elements:
    • Vibration resistant when properly tightened
    • Joint relaxation is compensated due to built-in spring effect
    • Optimal bearing area to cover large or elongated holes
    • High breakaway torque
    • Smooth bearing area reduces risk of damaging fragile surfaces
    • Reduced risk of crevice corrosion
ecosyn®-fix - Vibration Resistant (1021 KB) | PDF | Download brochure

 

Bossard ecosyn®-plast

The special thread geometry of ecosyn®-plast enables safe and easy screwing directly into thermoplastic elements.

ecosyn®-plast - the Screw for Thermoplastics (409 KB) | PDF | Download brochure
Bossard ecosyn®-plast

ecosyn®-plast is ideal for all kind of thermoplastic elements.

ecosyn®-plast - the Screw for Thermoplastics (409 KB) | PDF | Download brochure
Bossard ecosyn®-plast
  • High durability of screw joints under various conditions in different thermoplastic applications
  • Optimized thread geometry for low stress generation in joints
  • Self-locking, no additional locking elements are needed
  • High generation of preload
  • High breaking torque and tensile strength of screw
  • High safety during assembly secured via low installation torque and high stripping torque
  • Minimized loss of preload secured via enlarged area of contact surface under head
ecosyn®-plast - the Screw for Thermoplastics (409 KB) | PDF | Download brochure

 

Bossard ecosyn®-lubric

ecosyn®-lubric is a unique dry coating with outstanding durability and performance data. It is a non-electrolytically applied thin layer coating with integrated lubricating properties and additional highly effective corrosion protection.

ecosyn®-lubric (536 KB) | PDF | Download brochure
ecosyn®-lubric Bolted Joints (309 KB) | PDF | Download brochure
Bossard ecosyn®-lubric

ecosyn®-lubric is used wherever safety and optimization of costs are important.

ecosyn®-lubric (536 KB) | PDF | Download brochure
ecosyn®-lubric Bolted Joints (309 KB) | PDF | Download brochure
Bossard ecosyn®-lubric
  • Organic solid lubricants and fluoropolymers 
  • Optimized and consistent friction coefficients 
  • Corrosion protection 
  • Cost savings potentials:
    • Pre-applied lubrication, no manual greasing
    • Cost saving opportunities in procurement and inventory management
    • Shorter assembly preparation
    • Faster assembly
    • Suitable for feeding in automated assembly
    • Smaller and cheaper fasteners
    • Downsizing of applications
    • Reduced surface pressure enables lower material requirements of applications
    • Lower property classes possible with same preload
    • Possible weight reduction
    • No need to control efficiency/shelf life of lubricated fasteners
  •  Safety benefits:
    • Very narrow friction scatter enables precise and consistent preload
    • Prevention of galling
    • Increased corrosion resistance
    • Lubrication cannot be forgotten
    • Durable coating gives same conditions at repeatable tightening 
ecosyn®-lubric (536 KB) | PDF | Download brochure
ecosyn®-lubric Bolted Joints (309 KB) | PDF | Download brochure

 

Bossard ecosyn®-grip

This is the ideal screw for anti-loosening and high shock resistance.

Bossard ecosyn®-grip

ecosyn®-grip are optimized to avoid cracks growing along grain boundaries during long term periodic movement and are therefore used, for example in the production of bicycles.

Bossard ecosyn®-grip

 

Bossard ecosyn®-BCT

Bulge Control Technology (BCT) Rivet Nuts offer versatile and high performance solutions to many blind rivet nut applications. ecosyn®-BCT, with four cross holes on the shank, determines precisely where the rivet nut will collapse allowing it to be installed in many non-conventional blind applications.

Bossard ecosyn®-BCT

Rivet nuts are ideal in tight spots or where performance demands are high, such as in thin-walled, high-tensile, soft, porous or sandwich materials.

They are suitable for use in glass- and carbon-fiber reinforced structures, lightweight honeycomb panels, profiles, ductwork and other hard-to-access types of structures.

Bossard ecosyn®-BCT
  • BCT provides strong threads compared to all other rivet nuts
  • Easy assembling to poorly prepared or oversized holes
  • Can be assebled into the most delicate materials, plastics, composites wood and many other materials
  • Also ideal for marine, medical and petro chemical applications

 

 

 


Bossard ecosyn® products were known prior to the brand's name change under the following titles:

  • ecosyn®-drill: eco-drill®
  • ecosyn®-MRX: Marutex®
  • ecosyn®-fix: eco-fix®
  • ecosyn®-plast: eco-syn®
  • ecosyn®-lubric: eco-lubric®
PDF  |  Print