| A |
| |
|
B |
|
Basic concept and nominal dimensions
|
|
Basic tolerances and tolerance fields
|
| |
|
C |
|
Characteristics at elevated temperatures
|
|
Chemical composition
|
|
Chemical composition of austenitic stainless steels
|
|
Chemical compositions of nuts
|
|
Clearance fit on metric ISO threads
|
|
Coating thicknesses for parts with external thread
|
|
Coefficients of friction for standard finish of bolted joints
|
|
Coefficients of friction of stainless steel screws
|
|
Conversion table for units of mechanical stress
|
|
Conversion table for units of force
|
|
Conversion table for units of power and heat flow
|
|
Conversion table for units of pressure for gases, vapour and liquides
|
|
Conversion table for units of work, energy and heat
|
|
Conversion table psi to MPa
|
|
Conversion tables: metric-USA, USA-metric
|
|
Conversions of other units into SI units
|
|
Conversions of part volumes
|
|
Corrosions resistance
|
| |
|
D |
|
Designation of property class acc. to ISO 3506
|
|
Designations of different national standards
|
|
Direct assembly of thermoplastic parts
|
|
Distinctive properties A1 / A2 / A4 / A5
|
|
Dowel pins (clamping sleeves) heavy finish
|
|
Dowel pins (clamping sleeves) light finish
|
|
Ductility of steels at low temperatures
|
| |
|
E |
|
Elastic elongation of bolts with reduced shanks
|
|
Electrolytic processes
|
|
Elongation limit at elevated temperatures as % of the values at room temperatures
|
|
Estimation of screw diameters
|
| |
|
F |
|
Fasteners with hexagon socket and flat heads
|
|
Fatigue resistance
|
|
Friction and coefficient of friction
|
|
Further galvanic coating processes
|
|
Further surface treatments
|
| |
|
G |
|
Guidelines for the tightening factors and tolerances of the various tightening methods
|
| |
|
H |
|
Hardness comparison table
|
|
Hex cap screws and hexagon nuts
|
|
High strength structural steel bolts (HV sets)
|
|
How to use the torque chart?
|
|
Hydrogen embrittlement, alternatives
|
| |
|
I |
|
Internel drives for screws
|
|
ISO-Tolerances
|
| |
|
J |
| |
|
K |
| |
|
L |
|
Limits for metric (standard) coarse threads
|
|
Limits for metric fine threads
|
|
List of additional locking possibilities
|
|
Locking elements
|
|
Locking screws and nuts, flange screws and nuts
|
| |
|
M |
|
Marking of nuts
|
|
Marking of screws and bolts / ISO 898
|
|
Marking of studs
|
|
Materials, heat treatment, chemical composition
|
|
Measures of area
|
|
Measures of capacity
|
|
Measures of length
|
|
Mechanical and physical properties of bolts, screws and studs
|
|
Mechanical properties for fasteners made from austenitic stainless steel
|
|
Mechanical properties min. yield strength values at increased temperatures
|
|
Mechanical properties of nuts with coarse threads
|
|
Metric coarse thread
|
|
Metric fine thread
|
|
Minimum bolt stress for nuts
|
|
Minimum breaking torques for screws
|
|
Minimum ultimate tensile loads
|
| |
|
N |
|
National standards
|
|
Nominal dimensions
|
|
Non ferrous materials
|
|
Nut materials
|
|
Nuts (property classes 04 to 12)
|
| |
|
O |
| |
|
P |
|
Pairing materials for screws and nuts
|
|
Pairing screws and nuts
|
|
Plating and surface treatments
|
|
Polyamide 6.6
|
|
Preference classes
|
|
Preload and tightening torques
|
| |
|
Q |
| |
|
R |
|
Reference values for the stat. elasticity module
|
|
Reference values for surface pressure limit
|
| |
|
S |
|
Screws (property classes 3.6 to 12.9)
|
|
Screws, bolts and nuts
|
|
Screws and nuts for high and low temperatures
|
|
Screws made from austenitic steel A1/ A2 / A4
|
|
Screws made from polyamide
|
|
Securely fastened joints
|
|
Selection criteria for self-tapping Ensat inserts
|
|
Selection of fasteners
|
|
Selection series for fine threads
|
|
Selection series for standard threads
|
|
Self tapping screws for sheet metals
|
|
Shear loads for pins
|
|
Sheet metal joints
|
|
SI units system and conversion tables
|
|
Special materials
|
|
Spiral pins standard/heavy finish
|
|
Stainless steel fasteners
|
|
Steels for metric screws
|
|
Strength under dynamic load
|
|
Summary of constuctive measures for locking screw joints
|
|
Surface pressure
|
| |
|
T |
|
Table of hardness comparisons
|
|
Table of materials for high and low temperatures
|
|
Tables / tolerances / standards
|
|
Technical arguments for the utilisation of elements of nickel-chrome austenitic steel
|
|
Temperature
|
|
Terminology
|
|
Thermoplastics
|
|
Thread forming screws for metals
|
|
Thread forming screws for thermoplastics
|
|
Threaded inserts Ensat
|
|
Tightening method guidelines, tightening factors
|
|
Tolerance fields for commercial screws and nuts
|
|
Torque chart
|
| |
|
U |
| |
|
V |
|
Various
|
| |
|
W |
|
Weights
|
| |
|
X |
| |
|
Y |
|
Yield strength and tensile strength of steels at low temperatures
|
| |
|
Z |