Securing the parameters on the tools | Bossard Austria
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
Securing the parameters on the tools

In most assembled products, parts are screwed or riveted. The tightening torques defined for this purpose should be implemented correctly and reliably. An automatically correctly set tool with corresponding feedback to the system is a useful production aid.

 

Advantages of parameterized tools

  • High process reliability through signal-controlled screwing and riveting devices
  • Reduction of the error rate thanks to the counting function of the screws / rivets
  • Securing the process flow by releasing/locking the tools
  • Transparent connection points through storage of process data
  • Monitoring of the tightening process

 

Parameterize screwdriving systems:
Akkubetriebene Schraub- und Nietwerkzeuge

Parameterize screwdriving systems

Battery-powered screwdriving and riveting tools with Sensors Battery-powered tools allow work to be carried out regardless of the location of the control unit. The tools are connected to the system via WLAN and receive signals with information about the next step and return all possible information (torque, angle of rotation, time, current etc.) to the system. The configuration of the tools is simple and user-friendly.

Request further information

Stabschrauber Stromgesteuert

Straight screwdriver current controlled

The tools are connected to the system via I/O signals. The feedback contains information about the number and quality of the screwdrivers. The screwdriving programs are set via the control unit. The parameterization of the current intensity, which triggers the switch-off, is done at the screwing point.

Ask for further information

Stabschrauber mit Drehmomentsensor

Straight screwdriver with torque sensor

The screwdrivers are connected to the system via an Ethernet cable. The tools are often attached with the help of a balance and are therefore available quickly and precisely. The control unit receives the signals and transmits them to the screwdriver. Tools report all information (torque, angle of rotation, time, etc.) to the control unit, which then returns it to the system. The operation of the control unit via the touch screen is intuitive and simple.

Request further information

Kontakt

You already have a screwing / riveting tool

If you already have screwdrivers or riveting devices, we will be happy to clarify for you whether we can couple the existing tools with the system.

Contact us for a non-binding clarification of the possibilities:

smartfactoryassembly@bossard.com, Phone +41 41 749 63 11 or use the contact form