JACOB® - Blanking plugs for cable glands for serie PERFECT

BN 22115
Overlay

1

/3

JACOB® - Blanking plugs for cable glands for serie PERFECT

BN 22115
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Blanking plug: polyamide PA 6 GF30

  • Single part for use in combination with PERFECT cable gland

  • Temperature range: -40 °C ... +100 °C

Assembly

Choose the corresponding blanking plug so, that d2 or d1 is at most 1 mm smaller than ØC

Functional Principle

Variants

CAD