JACOB® - Reducing sealing rings for serie PERFECT with metric thread

BN 22119
Product image of JACOB® - Reducing sealing rings for serie PERFECT with metric thread
  1. Product image of JACOB® - Reducing sealing rings for serie PERFECT with metric thread
  2. Technical drawing with dimensions of JACOB® - Reducing sealing rings for serie PERFECT with metric thread
Overlay

1

/2
Product image of JACOB® - Reducing sealing rings for serie PERFECT with metric thread
  • Product image of JACOB® - Reducing sealing rings for serie PERFECT with metric thread
  • Technical drawing with dimensions of JACOB® - Reducing sealing rings for serie PERFECT with metric thread

JACOB® - Reducing sealing rings for serie PERFECT with metric thread

BN 22119
Brand
JACOB®
Material
Polychloroprene-Nitrile rubber

Description

Product features

  • Sealing ring/outer part: polychloroprene-Nitrile rubber CR/NBR
  • Sealing ring/inner part: TPE/TPS
  • Reducing sealing ring for small cable-diameter
  • Temperature range: -20 °C ... +100 °C

Additional information

Assembled in PERFECT series: 50.6xx M/R, 50.6xx PA/Rzzzz.

Variants

CAD