HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55552
Overlay

1

/2

HALDER EH 22700. - Ball-ended thrust screws headless, with hex socket, flat-faced ball protected against rotating, bearing surface plain

BN 55552
Headform
Unheaded
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22700.
Material
Steel
Material execution
heat-treated
Property class
1200 ±100 N/mm²
Surface
black

Description

Product features

  • Ball: ball-bearing steel, hardened

Variants

CAD