FASTEKS® FAL - Plain spherical knobs with metal boss, tapped blind holes

BN 2984
Overlay

1

/2

FASTEKS® FAL - Plain spherical knobs with metal boss, tapped blind holes

BN 2984
Standard
~DIN 319E
Material type
FS 31
Brand
FASTEKS®
Brandtype
FAL
Material
Thermoset
Surface
high gloss polished
Color
black

Description

Product features

  • Thread insert: brass bright moulded

Additional information

Further RAL - or special colors upon request.

Variants

CAD