HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue

BN 37802
Product image of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue
  1. Product image of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue
  2. Technical drawing with dimensions of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue
Overlay

1

/2
Product image of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue
  • Product image of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue
  • Technical drawing with dimensions of HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue

HALDER EH 22370. - Ball lock pins self-locking, with combination handle Handle: gray / blue

BN 37802
Brand
HALDER
Brandtype
EH 22370.
Material
Stainless steel
Material number
1.4305
Design
Handle: gray / blue

Description

Product features

  • Handle: polyamide 6
  • Spring: stainless steel

Variants

CAD