Description
Product features
- Crimping force 55 kN
- Crimping cycle 3 s to 6 s (depending on crimping cross-section)
- Number of crimps approx. 300 for 150 mm² Cu Standard
- Battery voltage 18 V
- Battery capacity 4,0 Ah, Li-Ion (72 Wh)
- Battery charging time approx. 36 min.
- Ambient temperature -10 °C ... +40 °C
- All data can be easily read via Bluetooth
- Quad-point indent crimping with patented centring system, no crimping dies required
- Closed head with bolt interlock, rotatable, flip top style
- Quality assurance via visual and audible signals in case of error
- Simple and safe: one-button operating concept for controlling all tool functions
- Effortless working due to balanced centre of gravity
- LED for work area illumination
- 2-stage hydraulic system with fast feed and power stroke
- Simple and safe: automatic retraction when operation is complete
- Automatic retract stop (ARS) for positioning control in case of multiple crimps
- Always ready-to-use thanks to battery charge and service display
- All tool data in view thanks to display and Klauke Link® app
- Suitable for crimping tubular cable lugs and connectors "standard type" and fine and superfine stranded conductors to 300 mm²
Product information, operating manual/safety data sheet, approval: www.klauke.com
Safety Instructions
UN number
UN-3481 LITHIUM-ION BATTERIES CONTAINED IN EQUIPMENT or LITHIUM-ION BATTERIES PACKED WITH EQUIPMENT (including lithium-ion polymer batteries)
Transportation and storage
Correct handling, transport and use of battery-powered products requires knowledge of the applicable laws.
Further notes on residual risks can be found on our web page: Notes on use
Special attention must be paid to the safety precautions and warnings given on the packaging or the instructions given in the operating manual / Safety Data Sheet.
Transports generally take place according to ADR 3.3 in accordance with the conditions of Special Regulation 188. The delivery document specifies the handling.
Scope of Supply
1 Battery powered hydraulic universal tool
1 Battery RAL40 18 V / 4,0 Ah, Li-Ion (72 Wh)
1 Charger LGL1 for 18 V Li-Ion batteries, 230V
1 Adapter UA22 for crimping dies of Series 22
1 Hard plastic carrying case KK120NG
1 Operating manual