bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted

BN 26044
Product image of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  1. Product image of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  2. Technical drawing with dimensions of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  3. Assembly illustration for bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
Overlay

1

/3
Product image of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  • Product image of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  • Technical drawing with dimensions of bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted
  • Assembly illustration for bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted

bigHead® F2/S20 - Fastener with threaded collar round head Ø 20 mm sighted

BN 26044
Headform
Round
Brand
bigHead®
Brandtype
F2/S20
Material
Steel
Surface
zinc plated
Design
sighted

Description

Product features

Technical information: Download (PDF)

Assembly

Variants

CAD