PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum

BN 20604
Product image of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  1. Product image of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  2. Technical drawing with dimensions of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  3. Assembly illustration for PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
Overlay

1

/3
Product image of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  • Product image of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  • Technical drawing with dimensions of PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum
  • Assembly illustration for PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum

PEM® KFS2 - Self-clinching nuts for PC boards, other plastics and aluminum

BN 20604
Brand
PEM®
Brandtype
KFS2
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 70

Additional information

In the case of through-bored holes, the borehole has to be adapted so that the final diameter corresponds to the required dimension.

Assembly

Variants

CAD