JACOB® PERFECT - EMC-cable glands with metric thread

BN 22056
Product image of JACOB® PERFECT - EMC-cable glands with metric thread
  1. Product image of JACOB® PERFECT - EMC-cable glands with metric thread
  2. Technical drawing with dimensions of JACOB® PERFECT - EMC-cable glands with metric thread
Overlay

1

/2
Product image of JACOB® PERFECT - EMC-cable glands with metric thread
  • Product image of JACOB® PERFECT - EMC-cable glands with metric thread
  • Technical drawing with dimensions of JACOB® PERFECT - EMC-cable glands with metric thread

JACOB® PERFECT - EMC-cable glands with metric thread

BN 22056
Brand
JACOB®
Brandtype
PERFECT
Material
Stainless steel
Material number
1.4305
Product application features

Description

Product features

  • Dome nut: stainless steel 1.4305
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Gland body: stainless steel 1.4305
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • For cables with shielding, integrated anchorage, protection against twisting, wide sealing and clamping range
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP68, IP69K (tested for M16-M25)

Additional information

Test standard: UL 514B. UL/CSA-File: E140310. DNV-GL certificate: TAE0000386.

Variants

CAD