JACOB® PERFECT - Cable glands with metric thread and sealing insert for especially moulded AS-i Bus-cable 1 x AS-i Bus-cable

BN 22076
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and sealing insert for especially moulded AS-i Bus-cable 1 x AS-i Bus-cable

BN 22076
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6
Version
1 x AS-i Bus-cable

Description

Product features

  • Dome nut: polyamide PA 6 V-2
  • Sealing insert: TPE/TPS
  • Gland body: polyamide PA 6 V-2
  • Connecting thread: metric, as per EN 60423
  • Sealing insert for especially moulded AS-i (Actuator-Sensor-Interface) Bus-cable
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP65

Variants

CAD