JACOB® WADI heat heat - Cable glands with metric thread

BN 22314
Overlay

1

/3

JACOB® WADI heat heat - Cable glands with metric thread

BN 22314
Brand
JACOB®
Brandtype
WADI heat
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Sealing insert: fluorine rubber FKM
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: fluorine rubber FKM
  • Connecting thread: metric, as per EN 60423
  • Sealing insert and O-ring have a very good resistance to many chemicals
  • Especially suitable for high temperature applications
  • Large-area sealing protects the cable
  • Integrated anchorage with high retention
  • Wide sealing and clamping range
  • The inner sealing ring can be removed easly for larger cables
  • High UV, ozone and weather resistance
  • Temperature range: -40 °C / +200 °C (dynamic)
  • Protection grade: IP66 / IP67 / IP69

Additional information

Test standard: EN 62444, EMC-version available on request.

Assembly

Variants

CAD