JACOB® WADI - Cable glands with metric thread, special sizes for very small cable diameter

BN 22017
Overlay

1

/2

JACOB® WADI - Cable glands with metric thread, special sizes for very small cable diameter

BN 22017
Brand
JACOB®
Brandtype
WADI
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Sealing ring: elastomer

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per ISO 724

  • Special sizes for very small cable diameter, easy-to-install

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP65

Variants

CAD