JACOB® - Hex nuts with metric thread through self-extinguishing polyamide

BN 22102
Overlay

1

/2

JACOB® - Hex nuts with metric thread through self-extinguishing polyamide

BN 22102
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Notes on use

Description

Product features

  • Hexagonal locknut: polyamide PA 6 V-0

  • Connecting thread: metric, as per EN 60423

  • For secure tightening of cable glands and accessories, for superior claims on firing protection

  • Polyamide material fulfils UL94 V-0

  • Temperature range: -40 °C ... +100 °C

Additional information

All listed parts

- are in accordance with EN 45545-2, clause 4.5 "Non-listed products" with

- exposed areas ≤ 0,20 m2, location interior, R22

- exposed areas ≤ 0,20 m2, location exterior, R23

- have according to EN 45545-2, clause 4.3.2, Rule 1 total, combustible / flammable mass of the products

< 100 g for grouped products, location interior

< 400 g for grouped products, location exterior

Variants

CAD