Description
Product features
Pressure screw: brass CuZn39Pb3, nickel-plated
Strain relief clamp: brass CuZn39Pb3, nickel-plated
Bolts: stainless steel
Connecting thread: Pg, as per DIN 40430
Single part for use in combination with other components, increased enchorage
Temperature range: -60 °C ... +200 °C
Protection grade: dependent on the combination with other components