JACOB® PERFECT - EMC-cable glands with NPT thread

BN 22155
Product image of JACOB® PERFECT - EMC-cable glands with NPT thread
  1. Product image of JACOB® PERFECT - EMC-cable glands with NPT thread
  2. Technical drawing with dimensions of JACOB® PERFECT - EMC-cable glands with NPT thread
  3. Assembly illustration for JACOB® PERFECT - EMC-cable glands with NPT thread
Overlay

1

/3
Product image of JACOB® PERFECT - EMC-cable glands with NPT thread
  • Product image of JACOB® PERFECT - EMC-cable glands with NPT thread
  • Technical drawing with dimensions of JACOB® PERFECT - EMC-cable glands with NPT thread
  • Assembly illustration for JACOB® PERFECT - EMC-cable glands with NPT thread

JACOB® PERFECT - EMC-cable glands with NPT thread

BN 22155
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated
Product application features
Product application features

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring/outer part: polychloroprene-Nitrile rubber CR/NBR
  • Sealing ring/inner part:TPE/TPS
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: NPT
  • For cables with shielding, integrated anchorage, protection against twisting, wide sealing and clamping range
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: IP68 - 5 bar

Additional information

Test standard: UL 514B, UL/CSA-File: E140310.

Assembly

Variants

CAD