JACOB® - Pressure screws with clamping jaws with Pg thread and strain relief clamp

BN 22195
Overlay

1

/2

JACOB® - Pressure screws with clamping jaws with Pg thread and strain relief clamp

BN 22195
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Pressure screw: brass CuZn39Pb3, nickel-plated

  • Strain relief clamp: brass CuZn39Pb3, nickel-plated

  • Bolts: stainless steel

  • Connecting thread: Pg, as per DIN 40430

  • Single part for use in combination with other components, increased enchorage

  • Temperature range: -60 °C ... +200 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD