JACOB® - Twisting sleeves with Pg thread with hole

BN 22227
Overlay

1

/2

JACOB® - Twisting sleeves with Pg thread with hole

BN 22227
Brand
JACOB®
Material
Polyethylene
Material type
PE-LLD
Color
light gray RAL 7035
Design
with hole

Description

Product features

  • Connecting thread: Pg, as per DIN 40430
  • For application in installation sectors without special requirements
  • Temperature range: -30 °C ... +90 °C
  • Protection grade: IP54, if assembled properly

Variants

CAD