JACOB® - Pressure screws with Pg thread

BN 22239
Overlay

1

/2

JACOB® - Pressure screws with Pg thread

BN 22239
Brand
JACOB®
Material
Polyamide
Material execution
PA 6
Color
light gray RAL 7035

Description

Product features

  • Pressure screw: polyamide PA 6 GF30

  • Connecting thread: Pg, as per DIN 40430

  • Single part for use in combination with other components

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: dependent on the combination with other components

Variants

CAD