Cable tie mounts

BN 20342
Overlay

1

/3

Cable tie mounts

BN 20342
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Functional Principle

Variants

CAD