Description
Product features
UV stability: poor
Polyamide 6.6 heat-stabilized
PMB5 paste adhesive mount for fixings with paste/liquid adhesive
Mount geometry offers a good form closure with cured adhesive
Can even be installed onto uneven surfaces due to large diameter
Can also be applied in combination with hot-melt adhesive, as mount is made of heat resistant
Innovative fixing solution for high and low energy surfaces
Operating temperature range: -40 °C ... +105 °C
Material flammability rating: hardly flammable according to UL94V-2 (excluding adhesive)
Halogen-free