Panduit® Pan-Ty® - Stud mounted cable ties section heavy (straight tip)

BN 20256
Overlay

1

/2

Panduit® Pan-Ty® - Stud mounted cable ties section heavy (straight tip)

BN 20256
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material execution
PA 6.6
Color
black
Version
section heavy (straight tip)
Product application features

Description

Product features

  • Heat stabilized and weather resistant
  • UV stability: good
  • Operating temperature range: -60 °C ... +100 °C
  • Material flammability rating: UL94V-2

Additional information

Test standard: EN 45545-2 HL1 for R22 requirement, HL2 for R23 and R24 requirement. UL-file nº E56854.

Variants

CAD