FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding

BN 38378
Product image of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding
  1. Product image of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding
  2. Technical drawing with dimensions of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding
Overlay

1

/2
Product image of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding
  • Product image of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding
  • Technical drawing with dimensions of FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding

FASTEKS® KLIPKO EC - Earthing cage nuts with bent corners to guarantee grounding

BN 38378
Brand
FASTEKS®
Brandtype
KLIPKO EC
Material
Steel
Surface
zinc plated blue

Description

Product features

  • Cage: stainless steel A2
  • Nuts: steel zinc plated
  • ISO 4042/Zn7/An/T0

Functional Principle

Slit width must be reduced by approx 0,3 mm when using in long holes

Variants

CAD