southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys

BN 55636
Product image of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys
  1. Product image of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys
  2. Technical drawing with dimensions of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys
Overlay

1

/2
Product image of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys
  • Product image of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys
  • Technical drawing with dimensions of southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys

southco® Quad E5 - Cam latches key-locking (CH751), fixed grip Including 2 keys

BN 55636
Brandtype
Quad E5
Brand
southco®
Material
Zinc die-casting
Surface
bright chrome plated
Design
Including 2 keys

Description

Product features

  • This product contains additional materials

Further documentation: E5

Variants