TUBTARA® HDPX - Blind rivet nuts flat head with underhead seal Precote 200, semi-hexagonal shank, closed end

BN 25112
Overlay

1

/2

TUBTARA® HDPX - Blind rivet nuts flat head with underhead seal Precote 200, semi-hexagonal shank, closed end

BN 25112
Headform
Flat head with underhead seal
Brand
TUBTARA®
Brandtype
HDPX
Material
Stainless steel
Material type
A4

Description

Product features

  • Watertight IPx7 guaranteed under manufacturer test conditions

  • Underhead seal: acrylate, turquoise

  • Shelve life: 4 years (at 30 °C and 65 % humidity)

Technical information: Download (PDF)

Precote 200 information: Download (PDF)

Additional information

Temperature resistance:

Air: -50 °C ... +150 °C

Tab water: +100 °C

Oils, brake fluid: +150 °C

Fuels: ambient temperature

Glycol/water, 50/50: +120 °C

Variants

CAD