TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end

BN 55401
Product image of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end
  1. Product image of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end
  2. Technical drawing with dimensions of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end
Overlay

1

/2
Product image of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end
  • Product image of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end
  • Technical drawing with dimensions of TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end

TUBTARA® HX (HXT/316FG) - Blind rivet nuts flat head with sealing ring, semi-hexagonal shank, closed end

BN 55401
Headform
Flat head with underhead seal
Brand
TUBTARA®
Brandtype
HX (HXT/316FG)
Material
Stainless steel
Material type
A4

Description

Product features

  • Watertight 10 bar (IPx8) guaranteed under manufacturer test conditions
  • O-ring: Nitrile rubber NBR

Technical information: Download (PDF)

Variants