FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head

BN 53369
Product image of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head
  1. Product image of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head
  2. Technical drawing with dimensions of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head
Overlay

1

/2
Product image of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head
  • Product image of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head
  • Technical drawing with dimensions of FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head

FASTEKS® FBR KCK...SSA2 - Blind rivets Closed End countersunk head

BN 53369
Headform
Countersunk head
Brand
FASTEKS®
Brandtype
FBR KCK...SSA2
Material
Stainless steel
Material type
A2

Description

Product features

  • Rivet / Mandrel: stainless steel A2

Variants

CAD