POP® AD...SB / H - Sealing blind rivets IMEX domed head

BN 926
Product image of POP® AD...SB / H - Sealing blind rivets IMEX domed head
  1. Product image of POP® AD...SB / H - Sealing blind rivets IMEX domed head
  2. Technical drawing with dimensions of POP® AD...SB / H - Sealing blind rivets IMEX domed head
Overlay

1

/2
Product image of POP® AD...SB / H - Sealing blind rivets IMEX domed head
  • Product image of POP® AD...SB / H - Sealing blind rivets IMEX domed head
  • Technical drawing with dimensions of POP® AD...SB / H - Sealing blind rivets IMEX domed head

POP® AD...SB / H - Sealing blind rivets IMEX domed head

BN 926
Standard
~ISO 15973
Headform
Domed
Brand
POP®
Brandtype
AD...SB / H
Material
Aluminum
Material type
EN AW 5056 (AlMg5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5056 (AlMg5)
  • Mandrel: steel

Variants

CAD