POP® TD...GT - Sealing blind rivets IMEX dome head

BN 3313
Product image of POP® TD...GT - Sealing blind rivets IMEX dome head
  1. Product image of POP® TD...GT - Sealing blind rivets IMEX dome head
  2. Technical drawing with dimensions of POP® TD...GT - Sealing blind rivets IMEX dome head
Overlay

1

/2
Product image of POP® TD...GT - Sealing blind rivets IMEX dome head
  • Product image of POP® TD...GT - Sealing blind rivets IMEX dome head
  • Technical drawing with dimensions of POP® TD...GT - Sealing blind rivets IMEX dome head

POP® TD...GT - Sealing blind rivets IMEX dome head

BN 3313
Headform
Domed
Brand
POP®
Brandtype
TD...GT
Material
Stainless steel
Material type
A2

Description

Product features

  • Rivet: A2
  • Mandrel: stainless steel

Variants

CAD