Klauke® - Compression cable lugs longitudinally sealed

BN 27706
Overlay

1

/2

Klauke® - Compression cable lugs longitudinally sealed

BN 27706
Brand
Klauke®
Material
Aluminum / Copper
Surface
plain

Description

Product features

  • For connecting non-tensioned aluminium conductors to copper connections in humid environments and outdoors

  • Barrier design with oil stop and solid copper palm

  • Easy to process due to crimp markings

  • Internal chamfer for simple cable insertion

Additional information

Test standard: EN 13600

For non-tension connections of Al conductors to DIN EN 60228 and aluminium open wires to DIN EN 50182

Tube dimension to DIN 46329

With code number for clear tool assignment

Filled with contact grease for optimum crimp results

Variants