Klauke® - Tubular cable lugs with small tab

BN 27715
Overlay

1

/2

Klauke® - Tubular cable lugs with small tab

BN 27715
Brand
Klauke®
Material
Copper
Surface
tin-plated
Notes on use

Description

Product features

  • Annealed material optimises material and crimping properties

  • Simple and safe connection due to flat contact surfaces and internal chamfer

  • For fastening within switch cabinets with reduced connecting space

  • In combination with EKM 60 ID suitable for fine-stranded conductors

Additional information

Test standard: EN 13600

For multi-stranded round conductors, e.g. to DIN EN 60228 Cl. 2

For pre-rounded multi-stranded sector shaped conductors

Variants