Klauke® R - Non-Tension compression joints with oil stop

BN 27712
Product image of Klauke® R - Non-Tension compression joints with oil stop
  1. Product image of Klauke® R - Non-Tension compression joints with oil stop
  2. Technical drawing with dimensions of Klauke® R - Non-Tension compression joints with oil stop
Overlay

1

/2
Product image of Klauke® R - Non-Tension compression joints with oil stop
  • Product image of Klauke® R - Non-Tension compression joints with oil stop
  • Technical drawing with dimensions of Klauke® R - Non-Tension compression joints with oil stop

Klauke® R - Non-Tension compression joints with oil stop

BN 27712
Standard
DIN 46267-1
Brand
Klauke®
Brandtype
R
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Easy to process due to crimp markings
  • Annealed material optimises material and crimping properties
  • Simple cable entry due to precise internal chamfer
  • Med kodenummer for tydelig værktøjstildeling
  • For pre-rounded multi-stranded sector shaped conductors
  • Barrier design with oil stop

Additional information

Test standard: EN 13600, For round conductors, e.g. according to DIN EN 60228 Cl. 1, 2, 5 and 6, For non-tension copper cables, e.g. according to DIN 48201-1, For pre-rounded multi-stranded sector shaped conductors, With code number for clear tool assignment.

Variants