southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled

BN 33772
Product image of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled
  1. Product image of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled
  2. Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled
Overlay

1

/2
Product image of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled
  • Product image of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled
  • Technical drawing with dimensions of southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled

southco® VISE ACTION® E3 - Compression latches large 8 mm square, clockwise, fixed grip, assembled

BN 33772
Brandtype
VISE ACTION® E3
Material type
(AISI 316)
Brand
southco®
Material
Stainless steel
Base coat
passivated

Description

Product features

  • This product contains additional materials

Further documentation: E3

Variants