southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip

BN 54834
Product image of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip
  1. Product image of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip
  2. Technical drawing with dimensions of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip
Overlay

1

/2
Product image of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip
  • Product image of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip
  • Technical drawing with dimensions of southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip

southco® VISE ACTION® N5 - Compression latches T-handle with cup, flush style, key-locking (CH751), adjustable grip

BN 54834
Brand
southco®
Brandtype
VISE ACTION® N5
Material
Zinc die-casting
Base coat
chrome plated

Description

Product features

  • This product contains additional materials

Further documentation: N5

Variants