Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole

BN 13404
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole
  1. Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole
  2. Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole
Overlay

1

/2
Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole
  • Product image of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole
  • Technical drawing with dimensions of Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole

Star knobs nodular cast iron, deburred and sandblasted DIN 6335 C with reamed blind hole

BN 13404
Standard
DIN 6335
Material
Cast iron
Surface
plain
Design
DIN 6335 C with reamed blind hole
Material type
GG 20

Description

Additional information

All connecting dimensions for sizes d1 = 32 to 80 mm match the star knobs DIN 6336.

Variants

CAD