Tecfi HXE07 - Concrete screws with internal thread

BN 51098
Overlay

1

/4

Tecfi HXE07 - Concrete screws with internal thread

BN 51098
Headform
Hexagon
Drive
Hexagon
Brand
Tecfi
Brandtype
HXE07
Material
Steel
Material execution
case-hardened
Surface
zinc plated
Notes on use

Description

Product features

  • ETA Approval Option 1 for cracked and non-cracked concrete

Further documentation: www.tecfi.it

Assembly

Functional Principle

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants