EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®

BN 20167
Product image of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
  1. Product image of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
  2. Technical drawing with dimensions of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
Overlay

1

/2
Product image of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
  • Product image of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®
  • Technical drawing with dimensions of EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®

EJOT DELTA PT® - Flat countersunk head screws with hexalobular socket Torx plus® / Autosert®

BN 20167
Standard
WN 5454
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
EJOT
Brandtype
DELTA PT®
Material
Stainless steel
Material type
A2

Description

Additional information

Technical brochure is available on request.

Variants

CAD