EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®

BN 13265
Product image of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®
  1. Product image of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®
  2. Technical drawing with dimensions of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®
Overlay

1

/2
Product image of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®
  • Product image of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®
  • Technical drawing with dimensions of EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®

EJOT PT® - Pan head screws with hexalobular socket Torx plus® / Autosert®

BN 13265
Standard
WN 1452
Headform
Pan Head (cheese head)
Drive
Hexalobular socket
Thread
fully threaded
Brand
EJOT
Brandtype
PT®
Material
Steel
Material execution
heat-treated
Surface
zinc plated blue
Hardness
380 HV

Description

Additional information

Technical brochure is available on request.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD