SPAX® - Pozi Flat countersunk head chipboard screws form Z, partially threaded with 4CUT point

BN 1581
Overlay

1

/2

SPAX® - Pozi Flat countersunk head chipboard screws form Z, partially threaded with 4CUT point

BN 1581
Headform
Countersunk head 90°
Drive
Cross recess Z (Pozidriv)
Thread
partially threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD