SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus

BN 20217
Product image of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus
  1. Product image of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus
  2. Technical drawing with dimensions of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus
Overlay

1

/2
Product image of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus
  • Product image of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus
  • Technical drawing with dimensions of SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus

SPAX® RA - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus

BN 20217
Drive
Hexalobular socket
Brand
SPAX®
Brandtype
RA
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant

Description

Product features

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD