SPAX® - Pozi oval countersunk head chipboard screws form Z, fully threaded with 4CUT point

BN 2037
Overlay

1

/2

SPAX® - Pozi oval countersunk head chipboard screws form Z, fully threaded with 4CUT point

BN 2037
Headform
Oval countersunk
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
SPAX®
Material
Steel
Material execution
case-hardened
Surface
nickel plated, waxed
Design
with 4CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD