SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point

BN 20955
Product image of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point
  1. Product image of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point
  2. Technical drawing with dimensions of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point
Overlay

1

/2
Product image of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point
  • Product image of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point
  • Technical drawing with dimensions of SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point

SPAX® - Oval countersunk head facade screws with very small head, partially thread and hexalobular socket T-STAR plus with CUT point

BN 20955
Headform
Oval countersunk
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Stainless steel
Material type
A2
Surface
BLAX
Design
with CUT point
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Variants