POP® PRH 830 - Corner heads small 90° for rivet tool POP® ProSet® XT2

BN 25297
Overlay

1

/2

POP® PRH 830 - Corner heads small 90° for rivet tool POP® ProSet® XT2

BN 25297
Brand
POP®
Brandtype
PRH 830
Material
Steel

Description

Product features

  • For rivets up to Ø 3,2 in all materials
  • Weight: 0,25 kg
  • Requires adaptor TRM00315
  • For hard to reach areas

Scope of Supply

Equipment for Ø 3,2

Variants