POP® PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

BN 25299
Overlay

1

/2

POP® PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

BN 25299
Brand
POP®
Brandtype
PRH 850
Material
Steel

Description

Product features

  • For rivets up to Ø 5 in all materials, Ø 6,4 in aluminum
  • Weight: 0,8 kg
  • POP® ProSet® XT3 requires adaptor 76003-20900
  • Also suitable for higher volume

Scope of Supply

Equipment for Ø 6,4

Variants