1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Blind Rivets
  7. Equipment for Blind Rivets
  8. POP®

POP® - Front end extension kit for rivet tools POP® ProSet® XT

BN 25284
Overlay

1

/2

POP® - Front end extension kit for rivet tools POP® ProSet® XT

BN 25284
Brand
POP®
Material
Steel

Variants

Suitable for this

BN 20366 | Clamping jaws two-piece for rivet tools

BN 20366

POP® - Clamping jaws two-piece for rivet tools

Steel

BN 25217 | Clamping jaws three-piece for rivet tools

BN 25217

POP® - Clamping jaws three-piece for rivet tools

Steel

BN 2056 | Nosepieces for rivet- and setting tools

BN 2056

POP® - Nosepieces for rivet- and setting tools

Steel

BN 25297 | Corner heads small 90° for rivet tool POP® ProSet® XT2

BN 25297

POP® PRH 830 - Corner heads small 90° for rivet tool POP® ProSet® XT2

Steel

BN 25298 | Corner heads 90° for rivet tool POP® ProSet® XT2

BN 25298

POP® PRH 840 - Corner heads 90° for rivet tool POP® ProSet® XT2

Steel

BN 50681 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50681

POP® ProSet® XT1 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50682 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50682

POP® ProSet® XT2 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials