BM - Piggy-backs with antivibration copper sleeve and PVC insulation

BN 20377
Product image of BM - Piggy-backs with antivibration copper sleeve and PVC insulation
  1. Product image of BM - Piggy-backs with antivibration copper sleeve and PVC insulation
  2. Technical drawing with dimensions of BM - Piggy-backs with antivibration copper sleeve and PVC insulation
Overlay

1

/2
Product image of BM - Piggy-backs with antivibration copper sleeve and PVC insulation
  • Product image of BM - Piggy-backs with antivibration copper sleeve and PVC insulation
  • Technical drawing with dimensions of BM - Piggy-backs with antivibration copper sleeve and PVC insulation

BM - Piggy-backs with antivibration copper sleeve and PVC insulation

BN 20377
Brand
BM
Material
Brass
Surface
tin-plated
Product application features

Description

Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E143070

Variants

CAD