Fixed diameter cable clamps

BN 20319
Overlay

1

/2

Fixed diameter cable clamps

BN 20319
Material
Polyamide
Material execution
PA 6.6
Color
light gray

Description

Product features

  • UV stability: low
  • Operating temperature range: -40 °C ... +85 °C
  • Material flammability rating: UL94V-2

Variants

CAD